IESNA:LM-63-2002
[TEST]P1559506
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S290D935-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 642
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
654.3 648.9 645.7 639.3 633.3 626.4 615 600.7 589.9 577.6
556.9 531.3 511.5 488.8 451.2 407.4 376.3 345.7 300.9 259.2
234.6 211.2 180.3 152.4 135.3 119.4 97.8 79.4 67.1 56.3
42 28.5 21 14.4 6 1.5 0
654.3 653.3 651.4 640.4 627.5 607.7 574.2 540.5 518.9 498.4
467.4 436.6 415.6 394.2 360.3 323.8 298.6 274.7 239.8 207.3
187.6 169.2 143.8 121.3 107.3 94.3 76.5 60.9 50.4 41.4
29.1 18.6 13.3 9 3.8 1 0
654.3 657.7 657 641.5 621.7 588.9 533.4 480.3 448 419.1
378 341.9 319.7 299.5 269.3 240.2 221 203.8 178.7 155.4
140.7 127.1 107.3 90.3 79.3 69.3 55.2 42.3 33.8 26.4
16.3 8.6 5.7 3.6 1.7 0.4 0
654.3 656.8 649.8 611.7 577.2 537.2 474.7 419.6 386.9 357.6
316.8 282.3 261.1 242.3 215 189.7 173.6 159.4 138.9 120
107.8 97.3 81.4 68.1 59.6 51.6 40 29 22.7 17.4
10.2 5.1 3.2 2 1.1 0.3 0
654.3 654.2 638.3 571.6 520 474.4 410.1 358.6 329.1 301.9
265 234.4 214.9 197.5 172.8 150.3 136.3 124 106.3 90.1
79.7 71.6 59.1 48.8 42.6 36.3 26.8 17.5 13.6 10.4
6.4 3.8 2.6 1.8 1.1 0.3 0
654.3 652.8 625.4 538.1 477.8 429 365.4 316.3 288.6 263.1
228.9 200.7 182.5 166.1 143.4 122.9 110.4 99.3 84.2 70.6
61.9 55.6 45.6 37.1 31.4 26 18.3 11 8.5 6.6
4.4 3.1 2.2 1.6 1.1 0.4 0
654.3 652.6 611.1 511.1 450.8 401 340.8 292.7 265.5 241
208.4 181.1 163.9 148.1 126.5 107.6 95.9 85.3 72.7 61.6
54.6 49.3 41 32.8 26.1 20.5 14.5 9.6 7.5 6
4.2 2.9 2.2 1.6 1.1 0.5 0
654.3 652.7 599.1 488.1 427.7 377.4 320 272.7 246 222.5
191.3 164.6 148.1 132.8 112.3 94.7 83.7 73.9 63.3 54.2
48.6 44.1 36.9 28.7 21.4 16 11.4 8.4 6.6 5.5
4 2.8 2.2 1.6 1.1 0.6 0
654.3 653.2 594.1 476.9 416 367.4 310.6 263.5 237.5 215
184.5 157.3 140.9 125.5 105.6 88.6 78.2 70 60.1 51.6
46.6 41.9 34.6 25.1 18.6 14.5 10.4 7.8 6.1 5.1
3.7 2.6 2 1.4 0.9 0.4 0
654.3 653.7 589.1 465.8 404.4 357.3 301.3 254.2 229 207.4
177.6 150 133.8 118.2 98.9 82.6 72.7 66.1 57 49.1
44.6 39.8 32.2 21.4 15.7 13 9.4 7.1 5.6 4.7
3.4 2.5 1.9 1.3 0.7 0.3 0
654.3 653.2 594.1 476.9 416 367.4 310.6 263.5 237.5 215
184.5 157.3 140.9 125.5 105.6 88.6 78.2 70 60.1 51.6
46.6 41.9 34.6 25.1 18.6 14.5 10.4 7.8 6.1 5.1
3.7 2.6 2 1.4 0.9 0.4 0
654.3 652.7 599.1 488.1 427.7 377.4 320 272.7 246 222.5
191.3 164.6 148.1 132.8 112.3 94.7 83.7 73.9 63.3 54.2
48.6 44.1 36.9 28.7 21.4 16 11.4 8.4 6.6 5.5
4 2.8 2.2 1.6 1.1 0.6 0
654.3 652.6 611.1 511.1 450.8 401 340.8 292.7 265.5 241
208.4 181.1 163.9 148.1 126.5 107.6 95.9 85.3 72.7 61.6
54.6 49.3 41 32.8 26.1 20.5 14.5 9.6 7.5 6
4.2 2.9 2.2 1.6 1.1 0.5 0
654.3 652.8 625.4 538.1 477.8 429 365.4 316.3 288.6 263.1
228.9 200.7 182.5 166.1 143.4 122.9 110.4 99.3 84.2 70.6
61.9 55.6 45.6 37.1 31.4 26 18.3 11 8.5 6.6
4.4 3.1 2.2 1.6 1.1 0.4 0
654.3 654.2 638.3 571.6 520 474.4 410.1 358.6 329.1 301.9
265 234.4 214.9 197.5 172.8 150.3 136.3 124 106.3 90.1
79.7 71.6 59.1 48.8 42.6 36.3 26.8 17.5 13.6 10.4
6.4 3.8 2.6 1.8 1.1 0.3 0
654.3 656.8 649.8 611.7 577.2 537.2 474.7 419.6 386.9 357.6
316.8 282.3 261.1 242.3 215 189.7 173.6 159.4 138.9 120
107.8 97.3 81.4 68.1 59.6 51.6 40 29 22.7 17.4
10.2 5.1 3.2 2 1.1 0.3 0
654.3 657.7 657 641.5 621.7 588.9 533.4 480.3 448 419.1
378 341.9 319.7 299.5 269.3 240.2 221 203.8 178.7 155.4
140.7 127.1 107.3 90.3 79.3 69.3 55.2 42.3 33.8 26.4
16.3 8.6 5.7 3.6 1.7 0.4 0
654.3 653.3 651.4 640.4 627.5 607.7 574.2 540.5 518.9 498.4
467.4 436.6 415.6 394.2 360.3 323.8 298.6 274.7 239.8 207.3
187.6 169.2 143.8 121.3 107.3 94.3 76.5 60.9 50.4 41.4
29.1 18.6 13.3 9 3.8 1 0
654.3 648.9 645.7 639.3 633.3 626.4 615 600.7 589.9 577.6
556.9 531.3 511.5 488.8 451.2 407.4 376.3 345.7 300.9 259.2
234.6 211.2 180.3 152.4 135.3 119.4 97.8 79.4 67.1 56.3
42 28.5 21 14.4 6 1.5 0
654.3 653.3 651.4 640.4 627.5 607.7 574.2 540.5 518.9 498.4
467.4 436.6 415.6 394.2 360.3 323.8 298.6 274.7 239.8 207.3
187.6 169.2 143.8 121.3 107.3 94.3 76.5 60.9 50.4 41.4
29.1 18.6 13.3 9 3.8 1 0
654.3 657.7 657 641.5 621.7 588.9 533.4 480.3 448 419.1
378 341.9 319.7 299.5 269.3 240.2 221 203.8 178.7 155.4
140.7 127.1 107.3 90.3 79.3 69.3 55.2 42.3 33.8 26.4
16.3 8.6 5.7 3.6 1.7 0.4 0
654.3 656.8 649.8 611.7 577.2 537.2 474.7 419.6 386.9 357.6
316.8 282.3 261.1 242.3 215 189.7 173.6 159.4 138.9 120
107.8 97.3 81.4 68.1 59.6 51.6 40 29 22.7 17.4
10.2 5.1 3.2 2 1.1 0.3 0
654.3 654.2 638.3 571.6 520 474.4 410.1 358.6 329.1 301.9
265 234.4 214.9 197.5 172.8 150.3 136.3 124 106.3 90.1
79.7 71.6 59.1 48.8 42.6 36.3 26.8 17.5 13.6 10.4
6.4 3.8 2.6 1.8 1.1 0.3 0
654.3 652.8 625.4 538.1 477.8 429 365.4 316.3 288.6 263.1
228.9 200.7 182.5 166.1 143.4 122.9 110.4 99.3 84.2 70.6
61.9 55.6 45.6 37.1 31.4 26 18.3 11 8.5 6.6
4.4 3.1 2.2 1.6 1.1 0.4 0
654.3 652.6 611.1 511.1 450.8 401 340.8 292.7 265.5 241
208.4 181.1 163.9 148.1 126.5 107.6 95.9 85.3 72.7 61.6
54.6 49.3 41 32.8 26.1 20.5 14.5 9.6 7.5 6
4.2 2.9 2.2 1.6 1.1 0.5 0
654.3 652.7 599.1 488.1 427.7 377.4 320 272.7 246 222.5
191.3 164.6 148.1 132.8 112.3 94.7 83.7 73.9 63.3 54.2
48.6 44.1 36.9 28.7 21.4 16 11.4 8.4 6.6 5.5
4 2.8 2.2 1.6 1.1 0.6 0
654.3 653.2 594.1 476.9 416 367.4 310.6 263.5 237.5 215
184.5 157.3 140.9 125.5 105.6 88.6 78.2 70 60.1 51.6
46.6 41.9 34.6 25.1 18.6 14.5 10.4 7.8 6.1 5.1
3.7 2.6 2 1.4 0.9 0.4 0
654.3 653.7 589.1 465.8 404.4 357.3 301.3 254.2 229 207.4
177.6 150 133.8 118.2 98.9 82.6 72.7 66.1 57 49.1
44.6 39.8 32.2 21.4 15.7 13 9.4 7.1 5.6 4.7
3.4 2.5 1.9 1.3 0.7 0.3 0
654.3 653.2 594.1 476.9 416 367.4 310.6 263.5 237.5 215
184.5 157.3 140.9 125.5 105.6 88.6 78.2 70 60.1 51.6
46.6 41.9 34.6 25.1 18.6 14.5 10.4 7.8 6.1 5.1
3.7 2.6 2 1.4 0.9 0.4 0
654.3 652.7 599.1 488.1 427.7 377.4 320 272.7 246 222.5
191.3 164.6 148.1 132.8 112.3 94.7 83.7 73.9 63.3 54.2
48.6 44.1 36.9 28.7 21.4 16 11.4 8.4 6.6 5.5
4 2.8 2.2 1.6 1.1 0.6 0
654.3 652.6 611.1 511.1 450.8 401 340.8 292.7 265.5 241
208.4 181.1 163.9 148.1 126.5 107.6 95.9 85.3 72.7 61.6
54.6 49.3 41 32.8 26.1 20.5 14.5 9.6 7.5 6
4.2 2.9 2.2 1.6 1.1 0.5 0
654.3 652.8 625.4 538.1 477.8 429 365.4 316.3 288.6 263.1
228.9 200.7 182.5 166.1 143.4 122.9 110.4 99.3 84.2 70.6
61.9 55.6 45.6 37.1 31.4 26 18.3 11 8.5 6.6
4.4 3.1 2.2 1.6 1.1 0.4 0
654.3 654.2 638.3 571.6 520 474.4 410.1 358.6 329.1 301.9
265 234.4 214.9 197.5 172.8 150.3 136.3 124 106.3 90.1
79.7 71.6 59.1 48.8 42.6 36.3 26.8 17.5 13.6 10.4
6.4 3.8 2.6 1.8 1.1 0.3 0
654.3 656.8 649.8 611.7 577.2 537.2 474.7 419.6 386.9 357.6
316.8 282.3 261.1 242.3 215 189.7 173.6 159.4 138.9 120
107.8 97.3 81.4 68.1 59.6 51.6 40 29 22.7 17.4
10.2 5.1 3.2 2 1.1 0.3 0
654.3 657.7 657 641.5 621.7 588.9 533.4 480.3 448 419.1
378 341.9 319.7 299.5 269.3 240.2 221 203.8 178.7 155.4
140.7 127.1 107.3 90.3 79.3 69.3 55.2 42.3 33.8 26.4
16.3 8.6 5.7 3.6 1.7 0.4 0
654.3 653.3 651.4 640.4 627.5 607.7 574.2 540.5 518.9 498.4
467.4 436.6 415.6 394.2 360.3 323.8 298.6 274.7 239.8 207.3
187.6 169.2 143.8 121.3 107.3 94.3 76.5 60.9 50.4 41.4
29.1 18.6 13.3 9 3.8 1 0
654.3 648.9 645.7 639.3 633.3 626.4 615 600.7 589.9 577.6
556.9 531.3 511.5 488.8 451.2 407.4 376.3 345.7 300.9 259.2
234.6 211.2 180.3 152.4 135.3 119.4 97.8 79.4 67.1 56.3
42 28.5 21 14.4 6 1.5 0
